Exclusive Metal clad - switched socket - 13 A - 230 V - 1 gang - grey
SKU :
GMC131SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 50.68
AEDÂ 39.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Exclusive Metal clad - switched socket - 13 A - 230 V - 1 gang - grey
AEDÂ 50.68
AEDÂ 39.00
- Specifications
- Reviews
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GMC131SS |
| Activity | HDCWD |
| Actuator | rocker |
| Aesthetic Name | Metal clad |
| Colour | grey matt |
| Depth | 42 mm |
| Device Presentation | complete product |
| fixing mode | by screws |
| Height | 79 mm |
| IP degree of protection | IP20 |
| Material | powder coated steel |
| net weight | 0.286 kg |
| Number of Gangs | 1 gang |
| Outlet Standard | British |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 10 |
| range of product | Exclusive |
| Type of Installation | indoor |
| width | 79 mm |
| standards | BS 1363 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GMC131SS |
| Activity | HDCWD |
| Actuator | rocker |
| Aesthetic Name | Metal clad |
| Colour | grey matt |
| Depth | 42 mm |
| Device Presentation | complete product |
| fixing mode | by screws |
| Height | 79 mm |
| IP degree of protection | IP20 |
| Material | powder coated steel |
| net weight | 0.286 kg |
| Number of Gangs | 1 gang |
| Outlet Standard | British |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 10 |
| range of product | Exclusive |
| Type of Installation | indoor |
| width | 79 mm |
| standards | BS 1363 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account