
calcActive())">
Exclusive - intermediate switch - 1 gang - 10 AX
GWP1614
AEDÂ 62.01
AEDÂ 48.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GWP1614
Exclusive - intermediate switch - 1 gang - 10 AX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Exclusive - intermediate switch - 1 gang - 10 AX
AEDÂ 62.01
AEDÂ 48.00
Product Details
Rated current | 10 AX at 230 V AC |
---|---|
Part Number | GWP1614 |
Activity | HDCWD |
Weight | 210.8 g |
Package1 Length*Width*Height | 9.8 cm x 8.9 cm x 7.5 cm |
Colour | grey |
Colour | Grey |
Connections - Terminals | screw terminals |
control type | rocker |
depth | 60 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 85 mm |
IP degree of protection | IP55 |
Material | thermoplastic |
net weight | 0.181 kg |
Number of Gangs | 1 gang |
Pilot Light | without neon indicator |
product or component type | switch |
Quantity per set | set of 1 |
range of product | Exclusive |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | intermediate |
width | 85 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account