
calcActive())">
Exclusive - fuse connection unit - neon indicator - 1 gang - white
GSWNSPUR
AEDÂ 21.20
AEDÂ 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GSWNSPUR
Exclusive - fuse connection unit - neon indicator - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Exclusive - fuse connection unit - neon indicator - 1 gang - white
AEDÂ 21.20
AEDÂ 17.00
Product Details
Rated current | 13 A at 250 V AC |
---|---|
Part Number | GSWNSPUR |
Activity | HDCWD |
Actuator | rocker |
Colour | white moulded |
depth | 31 mm |
device application | protection |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.106 kg |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range | Exclusive |
range of product | Exclusive |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account