Schneider Electric 13A 1G DP Switched Fused Connection Unit + Flex Outlet + Neon, GMC13SSPNF
SKU :
GMC13SSPNF

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 90.56
AEDÂ 69.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Schneider Electric 13A 1G DP Switched Fused Connection Unit + Flex Outlet + Neon, GMC13SSPNF
AEDÂ 90.56
AEDÂ 69.00
- Specifications
- Reviews
Overview
Rated current | 13 A at 250 V AC |
---|---|
Part Number | GMC13SSPNF |
Activity | HDCWD |
Actuator | rocker |
Colour | grey |
Depth | 42 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
Height | 79 mm |
IP degree of protection | IP20 |
Material | powder coated steel |
net weight | 0.306 kg |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range of product | Exclusive |
width | 79 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A at 250 V AC |
---|---|
Part Number | GMC13SSPNF |
Activity | HDCWD |
Actuator | rocker |
Colour | grey |
Depth | 42 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
Height | 79 mm |
IP degree of protection | IP20 |
Material | powder coated steel |
net weight | 0.306 kg |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range of product | Exclusive |
width | 79 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account