Exclusive - fuse connection unit - neon indicator - 1 gang - grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Exclusive - fuse connection unit - neon indicator - 1 gang - grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC |
Part Number | GMC13SPN |
Activity | HDCWD |
Colour | grey |
depth | 42 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws |
height | 79 mm |
IP degree of protection | IP20 |
Material | powder coated steel |
net weight | 0.296 kg |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fuse connection unit |
Quantity per set | set of 10 |
range of product | Exclusive |
width | 79 mm |
standards | BS 1363 |
connections - terminals | screw terminals |