Schneider Electric EXCL. WEATHERPROOF IP55 1G 2W 10AX SW, GWP1612

GWP1612
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 10 AX at 230 V AC
Show Accessory No
Part Number GWP1612
Activity HDCWD
Weight 210.1 g
Package1 Length*Width*Height 9.8 cm x 9 cm x 7.5 cm
Colour grey
Colour Grey
Connections - Terminals screw terminals
control type rocker
depth 60 mm
device mounting wall mounted
Device Presentation complete product
height 85 mm
IP degree of protection IP55
Material thermoplastic
net weight 0.177 kg
Number of Gangs 1 gang
Pilot Light without neon indicator
product or component type switch
Quantity per set set of 1
range of product Exclusive
standards BS EN 60669-1
Surface Finish matt
Switch Function 2-way
width 85 mm
standards BS EN 60669-1
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EXCL. WEATHERPROOF IP55 1G 2W 10AX SW, GWP1612
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.