Exclusive - 2-way plate switch - 2 gangs - 10 AX - grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Exclusive - 2-way plate switch - 2 gangs - 10 AX - grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 230 V AC |
Part Number | GMC1022 |
Activity | HDCWD |
Colour | grey |
control type | rocker |
depth | 42 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 79 mm |
IP degree of protection | IP20 |
Material | powder coated steel |
net weight | 0.265 kg |
Number of Gangs | 2 gangs |
Pilot Light | without neon indicator |
product or component type | plate switch |
Quantity per set | set of 10 |
range of product | Exclusive |
Surface Finish | matt |
Switch Function | 2-way |
width | 79 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |