
calcActive())">
Loading...
All Sellers

EVH5A11N2C5
Schneider Charge
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Charging station, Schneider Charge, 3P+N, attached cable 5m, 11kW, 16A
How to Video
Product Details
EAN Code | 3606486961162 |
---|---|
Product Type | attached cable 5M |
Part Number | EVH5A11N2C5 |
Activity | PREVC |
Activity | PREVC |
Weight | 6.854 kg |
height | 30 cm |
Length | 50.000 cm |
Poles Description | 3P |
range | AC Charger |
width | 35.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account