Ethernet TCP/IP network module, Modicon M340 automation platform, flash memory card, internal RAM 16 Mb, 1 x RJ45 10/100
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ethernet TCP/IP network module, Modicon M340 automation platform, flash memory card, internal RAM 16 Mb, 1 x RJ45 10/100
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXNOE0110 |
control type | RESET push-button cold restart |
current consumption | 90 mA at 24 V DC |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.2 kg |
product or component type | Ethernet TCP/IP network module |
protective treatment | TC |
range of product | Modicon M340 automation platform |
relative humidity | 10-95 % without condensation |
Supply | internal power supply via rack |
Memory description | supplied Flash memory card (BMXRWSC016M), internal RAM 16000 kB |
Port Ethernet | 10BASE-T/100BASE-TX |
Communication service | bandwidth management, FDR server, Rack Viewer, SNMP network administrator, Global Data, I/O scanning, Modbus TCP messaging, web server configurable, Data Editor (via PC, pocket PC or PDA terminal), SOAP XML Web service (server) |
Module format | standard |
Concept | Transparent Ready |
Memory usage | user web page size: internal RAM, activating the standard web server: supplied Flash memory card (BMXRWSC016M), application saving: supplied Flash memory card (BMXRWSC016M) |
ambient air temperature for operation | 0-60 °C |
local signalling | 1 LED (green) for activity on Ethernet network (ETH ACT), 1 LED (green) for processor running (RUN), 1 LED (green) for status of Ethernet network (ETH STS), 1 LED (red) for data rate (ETH 100), 1 LED (red) for memory card fault (CARD ERR), 1 LED (red) for processor or system fault (ERR) |
Integrated Connection Type | Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class C30 |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |