
calcActive())">
ESM, 10A, 250V, 2G Intermediate surface mount switch
ESM32IA
AEDÂ 292.67
AEDÂ 223.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM32IA
ESM, 10A, 250V, 2G Intermediate surface mount switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ESM, 10A, 250V, 2G Intermediate surface mount switch
AEDÂ 292.67
AEDÂ 223.00
Product Details
Rated current | 10 A at 250 V AC 50/60 Hz |
---|---|
Part Number | ESM32IA |
Activity | HDCWD |
Actuator | rocker |
control type | dolly switch |
depth | 40 mm |
device application | light control |
device mounting | surface |
device short name | power connections |
height | 81 mm |
IP degree of protection | IP2X |
Number of Gangs | 2 gangs |
Number of Terminals | 8 |
product or component type | switch |
Quantity per set | 1 |
range | ESM |
relative humidity | 0-95 % |
Switch Application | control switch |
Switch Function | intermediate |
width | 81 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1 |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account