
calcActive())">
ES,TURN TO RELEASE,DIA60,RED,1NC
XA2ES642
AEDÂ 38.12
AEDÂ 28.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2ES642
ES,TURN TO RELEASE,DIA60,RED,1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ES,TURN TO RELEASE,DIA60,RED,1NC
AEDÂ 38.12
AEDÂ 28.00
Description
How to Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ES642 |
Country of Manufacturing | China |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600 |
[Ith] conventional free air thermal current | 10 A |
[Ui] rated insulation voltage | 600 V conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
ambient air temperature for operation | -25-55 °C |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
compatibility code | XA2E |
connections - terminals | screw clamp terminal, <= 2 x 1.5 mm², screw clamp terminal, <= 1 x 2.5 mm², screw clamp terminal, >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm |
contact operation | slow-break |
depth | 73.7 mm |
device mounting | fixing hole - diameter: 22 mm |
device short name | XA2 |
electrical durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
electrical reliability | λ < 10exp(-8) at 24 V |
fixing center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
fixing mode | fixing nut: 2-2.4 N.m |
height | 30 mm |
IK degree of protection | IK03 |
IP degree of protection | IP65 |
mechanical durability | 100000 cycles |
mounting diameter | 22 mm |
net weight | 0.064 kg |
operating position | any position |
operator profile | red mushroom Ø 60 mm |
overvoltage category | class I conforming to IEC 536 |
positive opening | with NC contact |
product certifications | CCC, CE |
product or component type | complete emergency switching off push-button |
protective treatment | TC |
range of product | Easy Harmony XA2 |
reset | turn to release |
shape of signaling unit head | round |
shock resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A gL fuse conforming to IEC 60269-1 |
standards | IEC 60947-1, IEC 60947-5-1, GB 14048.5, GB 14048.1 |
tightening torque | 0.8-0.8 N.m |
type of operator | turn to release |
vibration resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
width | 42 mm |
contacts type and composition | 1 NC |
vibration resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-55 °C |
standards | IEC 60947-1, IEC 60947-5-1, GB 14048.5, GB 14048.1, IEC 60529 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account