Schneider Electric 99AC220 ACCESSORIES;, 99AC_WE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 99AC220 ACCESSORIES;, 99AC_WE
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | 99AC_WE |
Activity | HDCWD |
Weight | 620.0 g |
Package1 Length*Width*Height | 17.3 cm x 10.6 cm x 4.9 cm |
[ue] Rated Operational Voltage | 220...240 V AC |
colour | white electric |
device application | alarm |
device mounting | surface |
Device Presentation | complete product |
product or component type | door bell |
range | Enexx |