
calcActive())">
END COVER, 4PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV44
NSYTRAC24
AEDÂ 3.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRAC24
END COVER, 4PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV44
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
END COVER, 4PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV44
AEDÂ 3.08
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRAC24 |
accessory / separate part category | insulation accessory |
colour | grey |
device short name | TRA |
net weight | 3.5 g |
product or component type | cover plate |
Quantity per set | set of 50 |
range | Linergy |
range of product | Linergy |
Terminal block level | 1 |
Number of measurement input | 2 |
product compatibility | TRV screw terminal terminal block, length = 65.4 mm |
Cable Cross Section | 4-4 mm² |
Thickness | 2.2 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account