END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV162
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV162
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | NSYTRAC162 |
accessory / separate part category | insulation accessory |
colour | grey |
device short name | TRA |
net weight | 3.5 g |
product or component type | cover plate |
Quantity per set | set of 50 |
range | Linergy |
range of product | Linergy |
Terminal block level | 1 |
Number of measurement input | 2 |
product compatibility | TRV screw terminal - passthrough terminal block, length = 55.5 mm, TRV screw terminal - protective earth terminal block, length = 55.5 mm |
Cable Cross Section | 16-16 mm² |
Thickness | 2.2 mm |