End clamp w/ screw
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
End clamp w/ screw
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | NSYTRAABV35 |
accessory / separate part category | mounting accessory |
colour | grey |
device short name | TRA |
mounting mode | by screws |
net weight | 14.8 g |
product or component type | end stop |
Quantity per set | set of 50 |
range | Linergy |
range of product | Linergy |
product compatibility | TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block, TRH IDC terminal block |
Thickness | 9.5 mm |
Length | 50.5 mm |