
calcActive())">
Enclosure, Lisse weatherproof, IP66, 1gang, grey
LWP9010
AEDÂ 96.52
AEDÂ 74.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LWP9010
Enclosure, Lisse weatherproof, IP66, 1gang, grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosure, Lisse weatherproof, IP66, 1gang, grey
AEDÂ 96.52
AEDÂ 74.00
Product Details
Part Number | LWP9010 |
---|---|
Activity | HDCWD |
Aesthetic Name | Weatherproof |
Colour | grey |
depth | 88 mm |
device mounting | surface |
fixing mode | by screws |
height | 155 mm |
IP degree of protection | IP66 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
net weight | 0.257 kg |
Number of Gangs | 1 gang |
product or component type | enclosure |
range | Lisse |
width | 102 mm |
standards | BS EN 60670-1, BS EN 60529 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account