Emergency stop switching off, plastic, red mushroom Ø40, Ø22 trigger latching key release, 1 NO + 1 NC

XB5AS9445
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB5AS9445
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
cap/operator or lens colour red
compatibility code XB5
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
contact operation slow-break
contacts material silver alloy (Ag/Ni)
depth 100 mm
device short name XB5
electrical reliability λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
fixing collar material plastic
height 43 mm
IK degree of protection IK03 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
key withdrawal position center
mechanical durability 300000 cycles
mounting diameter 22 mm
net weight 0.112 kg
operator profile red mushroom Ø 40 mm, unmarked
overvoltage category class II conforming to IEC 60536
positive opening with conforming to EN/IEC 60947-5-1 appendix K
product certifications CSA, BV, DNV, LROS (Lloyds register of shipping), UL listed, GL
product or component type emergency stop push-button, emergency switching off push-button
protective treatment TH
range of product Harmony XB5
reset key release
sale per indivisible quantity 1
shape of screw head cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Terminals description ISO n°1 (11-12)NC, (13-14)NO
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
type of operator trigger action and mechanical latching
width 40 mm
NEMA degree of protection NEMA 13, NEMA 4X
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Contacts usage standard contacts
Operating force 44 N
Operating travel 1.5 mm (NC changing electrical state), 2.6 mm (NO changing electrical state), 4.3 mm (total travel)
Type of keylock key 455
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60204-1, JIS C8201-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, IEC 60364-5-53, EN/ISO 13850, EN/IEC 60947-5-5, EN/IEC 60947-1, JIS C8201-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Device Presentation complete product
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Emergency stop switching off, plastic, red mushroom Ø40, Ø22 trigger latching key release, 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

single contact block for head Ø22 1NC silver alloy screw clamp terminal
ZBE102

In stock

body fixing collar for electrical block
ZB5AZ009

In stock

marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release
ZB5AS944

Out of stock

single contact block with body/fixing collar 1NO+1NC screw clamp terminal
ZB5AZ105

Out of stock