Emergency stop switching off, metal, red mushroom, Ø40, Ø22, trigger latching turn to release, 1 NO + 1 NC

XB4BS8445
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB4BS8445
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
cap/operator or lens colour red
compatibility code XB4
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
contact operation slow-break
contacts material silver alloy (Ag/Ni)
depth 82 mm
device short name XB4
electrical reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
fixing collar material zamak
height 47 mm
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
mechanical durability 300000 cycles
mounting diameter 22 mm
net weight 0.13 kg
operator profile red mushroom Ø 40 mm, unmarked
positive opening with conforming to EN/IEC 60947-5-1 appendix K
product certifications BV, GL, LROS (Lloyds register of shipping), DNV, CSA, UL listed
product or component type emergency switching off push-button, emergency stop push-button
protective treatment TH
range of product Harmony XB4
reset turn to release
sale per indivisible quantity 1
shape of screw head cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Terminals description ISO n°1 (13-14)NO
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
type of operator trigger action and mechanical latching
width 40 mm
NEMA degree of protection NEMA 13, NEMA 4X
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Contacts usage standard contacts
Operating force 44 N
Operating travel 1.5 mm (NC changing electrical state), 2.6 mm (NO changing electrical state), 4.3 mm (total travel)
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60204-1, EN/IEC 60947-1, UL 508, IEC 60364-5-53, EN/ISO 13850, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60947-5-4, JIS C8201-5-1, EN/IEC 60947-5-5, JIS C8201-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Device Presentation complete product
Electrical Shock Protection Class class I conforming to IEC 60536
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Emergency stop switching off, metal, red mushroom, Ø40, Ø22, trigger latching turn to release, 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

single contact block for head Ø22 1NC silver alloy screw clamp terminal
ZBE102

In stock

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

single contact block with body/fixing collar 1NO+1NC screw clamp terminal
ZB4BZ105

In stock

marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

red Ø40 Emergency stop,switching off head Ø22 trigger and latching turn release
ZB4BS844

In stock