Emergency stop switching off, metal, red mushroom, Ø40, Ø22, trigger latching push-pull, 1 NO + 1 NC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Emergency stop switching off, metal, red mushroom, Ø40, Ø22, trigger latching push-pull, 1 NO + 1 NC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB4BT845 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
cap/operator or lens colour | red |
compatibility code | XB4 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
depth | 82 mm |
device short name | XB4 |
electrical reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
fixing collar material | zamak |
height | 47 mm |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
mechanical durability | 300000 cycles |
mounting diameter | 22 mm |
net weight | 0.136 kg |
operator profile | red mushroom Ø 40 mm, unmarked |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CSA, LROS (Lloyds register of shipping), BV, GL, UL listed, DNV |
product or component type | emergency stop push-button, emergency switching off push-button |
protective treatment | TH |
range of product | Harmony XB4 |
reset | push-pull |
sale per indivisible quantity | 1 |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Terminals description ISO n°1 | (13-14)NO |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
type of operator | trigger action and mechanical latching |
width | 40 mm |
NEMA degree of protection | NEMA 13, NEMA 4X |
Customizable | 0 |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Contacts usage | standard contacts |
Operating force | 50 N |
Operating travel | 1.5 mm (NC changing electrical state), 2.6 mm (NO changing electrical state), 4.3 mm (total travel) |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60204-1, UL 508, EN/ISO 13850, CSA C22.2 No 14, EN/IEC 60947-5-5, IEC 60364-5-53, EN/IEC 60947-5-1, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |