Emergency stop Ø 22 - red - mushroom head Ø 40 mm - turn to release - 1 NC

XB7NS8442
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB7NS8442
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
ambient air temperature for storage -40-70 °C
CAD overall depth 72 mm
CAD overall height 40 mm
CAD overall width 40 mm
cap/operator or lens colour red
compatibility code XB7
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
contact operation snap action
device mounting fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
device short name XB7
electrical reliability λ < 5 x 10exp(-7) at 17 V and 5 mA conforming to IEC 60947-5-4
fixing center >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm
fixing mode fixing nut beneath head: 2-2.4 N.m
IP degree of protection IP20 (rear face) conforming to IEC 60529, IP65 (front face) conforming to IEC 60529
mechanical durability 100000 cycles
mounting diameter 22 mm
net weight 0.035 kg
operator profile red mushroom Ø 40 mm, unmarked
positive opening with conforming to EN/IEC 60947-5-1 appendix K
product certifications CCC, GOST
product or component type emergency stop push-button
protective treatment TH
range of product Harmony XB7
reset turn to release
sale per indivisible quantity 10
shape of screw head cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Terminals description ISO n°1 (11-12)NC
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
type of operator latching
contacts type and composition 1 NC
NEMA degree of protection NEMA 12 conforming to UL 50, NEMA 3 conforming to UL 50
Contacts usage standard
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-70 °C
standards EN/IEC 60947-1, UL 508, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60947-5-5, IEC 60364-5-53, EN/IEC 60204-1, EN/ISO 13850
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1, 1.5 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
Device Presentation monolithic product
Electrical Shock Protection Class class II conforming to IEC 60536
Electrical Durability 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Emergency stop Ø 22 - red - mushroom head Ø 40 mm - turn to release - 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

tightening tool for fixing nut
ZB5AZ905

In stock