Electronic key card switch, AvatarOn C, 16A, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Electronic key card switch, AvatarOn C, 16A, White
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 A at 250 V AC |
Part Number | E8731EKTID_WE |
Activity | HDCWD |
Colour | white |
depth | 47.7 mm |
device application | hotel |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 28 mm |
fixing mode | by screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate |
product or component type | key card switch |
range | AvatarOn |
range of product | AvatarOn C |
Surface Finish | glossy |
width | 86 mm |
supply voltage limits | 250-250 V AC |
connections - terminals | screw terminal |