
calcActive())">
Electronic key card switch, AvatarOn C, 16A, dark grey
E8731EKTID_DG
AEDÂ 317.62
AEDÂ 242.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8731EKTID_DG
Electronic key card switch, AvatarOn C, 16A, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic key card switch, AvatarOn C, 16A, dark grey
AEDÂ 317.62
AEDÂ 242.00
Product Details
Rated current | 16 A at 250 V AC |
---|---|
Part Number | E8731EKTID_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 47.7 mm |
device application | hotel |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 28 mm |
fixing mode | by screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate |
product or component type | key card switch |
range | AvatarOn |
range of product | AvatarOn C |
Surface Finish | glossy |
width | 86 mm |
supply voltage limits | 250-250 V AC |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account