EasyPact TVS - mechanical interlock - for LC1E06…E65

LAEM1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCTR
Pincode Group default
Part Number LAEM1
accessory / separate part category interlocking accessory
device short name LAEM
net weight 0.03 kg
Poles Description 3P, 4P
product or component type mechanical interlock
range EasyPact
Interlocking type mechanical
product compatibility LC1E06...E65
Range Compatibility EasyPact TVS

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EasyPact TVS - mechanical interlock - for LC1E06…E65
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 9A - 220 V AC coil
LC1E0910M5

In stock

EasyPact TVS differential thermal overload relay 2.5...4 A - class 10A
LRE08

In stock

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 18A - 220 V AC coil
LC1E1810M5

In stock