EasyPact TVS differential thermal overload relay 0.16...0.25 A - class 10A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS differential thermal overload relay 0.16...0.25 A - class 10A
Excl. Tax
Excl. Tax
Description
The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 0.16-0.25A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 0.06kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | LRE02 |
Weight | 142.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.0 cm x 5.5 cm |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
[ue] Rated Operational Voltage | <= 690 V AC |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 2 A gG for power circuit, 0.5 A aM for power circuit, 5 A gG for signalling circuit |
auxiliary contact composition | 1 NO + 1 NC |
colour | grey (RAL 7011) |
connections - terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end |
control type | push-button red stop: , push-button green reset: |
depth | 70 mm |
device short name | LRE |
dielectric strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
fire resistance | 850 °C conforming to IEC 60068-2-1 |
height | 44.5 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
local signalling | trip indicator |
mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 Gn conforming to IEC 60068-2-6 |
mounting support | under contactor, plate, with specific accessories, rail, with specific accessories |
net weight | 0.13 kg |
network frequency | 50...60 Hz |
network type | AC |
phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
product certifications | EAC |
product compatibility | LC1E06...38 |
product or component type | differential thermal overload relay |
protective treatment | TH conforming to IEC 60068 |
range | EasyPact |
rated operational voltage limits | <= 690 V AC |
relay application | motor protection |
signalling function | relay trip indicator |
standards | IEC 60947-5-1, IEC 60947-4-1 |
temperature compensation | -20-60 °C |
thermal overload class | class 10A conforming to IEC 60947-4-1 |
thermal protection adjustment range | 0.16-0.25 A |
tightening torque | power circuit: 1.7 N.m - on screw clamp terminals, signalling circuit: 1.7 N.m - on screw clamp terminals |
tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
width | 45 mm |
electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
standards | IEC 60947-5-1, IEC 60947-4-1 |
local signalling | trip indicator |
product compatibility | LC1E06...38 |
mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 GN conforming to IEC 60068-2-6 |