EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 9A - 240 V AC coil

LC1E0910U5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact TVS contactor 3 poles for motor applications up to 9A 4kW@440V. It provides a 240V 50Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).



Product Details

Activity PPCTR
Pincode Group default
Part Number LC1E0910U5
Weight 339.0 g
Package1 Length*Width*Height 7.5 cm x 5.0 cm x 8.5 cm
Country of Manufacturing India
[Ie] rated operational current 9 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit
[Ith] conventional free air thermal current 25 A (at 55 °C) for power circuit
[Uc] control circuit voltage 240 V AC 50 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV coil not connected to the power circuit conforming to IEC 60947
ambient air temperature for operation -5-55 °C
ambient air temperature for storage -60-80 °C
associated fuse rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1, 20 A gG at <= 690 V coordination type 1 for power circuit
auxiliary contact composition 1 NO
average impedance 2.5 mOhm - Ith 25 A 50 Hz for power circuit
colour grey (RAL 7011)
connections - terminals power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end
contactor application resistive load, motor control
control circuit type AC at 50 Hz
control circuit voltage limits 0.85...1.1 Uc (55-55 °C):operational 50 Hz, 0.3...0.6 Uc (55-55 °C):drop-out 50 Hz
depth 80 mm
device short name LC1E
electrical durability 1400000 cycles AC-3, 150000 cycles AC-1
fire resistance 850 °C conforming to IEC 60695-2-1
heat dissipation 2-3 W for control circuit
height 74 mm
hold-in power consumption in VA 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C), 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C)
inrush power in VA 95-95 VA 50 Hz cos phi 0.75 (at 20 °C), 95-95 VA 60 Hz cos phi 0.75 (at 20 °C)
insulation resistance > 10 MOhm for control circuit
IP degree of protection IP2X conforming to IEC 60529
Irms rated making capacity 90 A at 440 V AC for power circuit conforming to IEC 60947-4-1
maximum operating rate 1800 cyc/h 60 °C
mechanical durability 10000000 cycles
mechanical robustness vibrations contactor open: 1.5 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz, shocks contactor open: 7 Gn for 11 ms, shocks contactor closed: 10 Gn for 11 ms
minimum switching current 5 mA for control circuit
minimum switching voltage 17 V for control circuit
motor power kW 2.2 kW at 220...230 V AC 50/60 Hz (AC-3), 4 kW at 380...400 V AC 50/60 Hz (AC-3), 4 kW at 415 V AC 50/60 Hz (AC-3), 4 kW at 440 V AC 50/60 Hz (AC-3), 5.5 kW at 500 V AC 50/60 Hz (AC-3), 5.5 kW at 660...690 V AC 50/60 Hz (AC-3)
mounting support DIN rail, plate
net weight 0.3 kg
non-overlap time 1.5 ms on energisation guaranteed between NC and NO contact, 1.5 ms on de-energisation guaranteed between NC and NO contact
operating altitude 3000 m without derating
operating time 12...22 ms on closing, 4...19 ms on opening
overvoltage category III
permissible ambient air temperature around the device -20-70 °C at Uc, -60-80 °C storage, -5-55 °C operation
pole contact composition 3 NO
Poles Description 3P
pollution degree 3
power dissipation per pole 0.2 W AC-3, 1.6 W AC-1
product certifications CE, EAC
product or component type contactor
protective treatment TH (pollution degree 3) conforming to IEC 60068-2-30
range EasyPact
rated breaking capacity 72 A at 440 V for power circuit conforming to IEC 60947
rated operational voltage limits power circuit: <= 690 V AC 50/60 Hz
standards IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1
tightening torque power circuit: 1.2 N.m, control circuit: 1.2 N.m
utilisation category AC-1, AC-3
width 45 mm
[Icw] rated short-time withstand current 105 A 40 °C - 10 s for power circuit, 61 A 40 °C - 60 s for power circuit, 30 A 40 °C - 600 s for power circuit
standards IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1
[Ie] rated operational current 9 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit
insulation resistance > 10 MOhm for control circuit
mechanical robustness vibrations contactor open (1.5 Gn, 5...300 Hz) , vibrations contactor closed (3 Gn, 5...300 Hz) , shocks contactor open (7 Gn for 11 ms) , shocks contactor closed (10 Gn for 11 ms)
Electrical Durability 1400000 cycles AC-3, 150000 cycles AC-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 9A - 240 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil
LC1D09U7

In stock

EasyPact TVS differential thermal overload relay 2.5...4 A - class 10A
LRE08

In stock

EasyPact TVS - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
LAEN11

In stock

EasyPact TVS - auxiliary contact block - 2 NO + 2 NC - screw-clamps terminals
LAEN22

In stock

EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
LAEN20

In stock

EasyPact TVS - mechanical interlock - for LC1E06…E65
LAEM1

In stock

EasyPact TVS - auxiliary contact block - 2 NC - screw-clamps terminals
LAEN02

In stock