
Schneider Electric Easy TeSys Control 3P 12A 1NO, LC1E1210B5
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Schneider Electric Easy TeSys Control 3P 12A 1NO, LC1E1210B5
Description
EasyPact TVS contactor 3 poles for motor applications up to 120A 59kW@440V. It provides a 24V 50Hz AC coil, 3NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 120mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.8 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Activity | PPCTR |
Part Number | LC1E1210B5 |
Weight | 345.9 g |
Package1 Length*Width*Height | 8.7 cm x 5.0 cm x 7.6 cm |
[Ie] rated operational current | 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit, 12 A (at <55 °C) at <= 440 V AC AC-3 for power circuit |
[Ith] conventional free air thermal current | 25 A (at 55 °C) |
[Uc] control circuit voltage | 24 V AC 50 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
ambient air temperature for operation | -5-55 °C |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1, 25 A gG at <= 690 V coordination type 1 for power circuit |
auxiliary contact composition | 1 NO |
average impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
colour | grey (RAL 7011) |
connections - terminals | power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end |
contactor application | motor control, resistive load |
control circuit type | AC at 50 Hz |
control circuit voltage limits | operational: 0.85...1.1 Uc at 50 Hz (at <55 °C), drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C) |
depth | 80 mm |
device short name | LC1E |
electrical durability | 1400000 cycles AC-3, 300000 cycles AC-1 |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
heat dissipation | 2-3 W for control circuit |
height | 74 mm |
hold-in power consumption in VA | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C), 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C), 95-95 VA 60 Hz cos phi 0.75 (at 20 °C) |
insulation resistance | > 10 MOhm for control circuit |
IP degree of protection | IP2x conforming to IEC 60529 |
Irms rated making capacity | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
maximum operating rate | 1800 cyc/h 60 °C |
mechanical durability | 10000000 cycles |
mechanical robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz, shocks contactor open: 7 Gn for 11 ms, shocks contactor closed: 10 Gn for 11 ms |
minimum switching current | 5 mA for control circuit |
minimum switching voltage | 17 V for control circuit |
motor power kW | 3 kW at 220...230 V AC 50/60 Hz (AC-3), 5.5 kW at 380...400 V AC 50/60 Hz (AC-3), 5.5 kW at 415 V AC 50/60 Hz (AC-3), 5.5 kW at 440 V AC 50/60 Hz (AC-3), 7.5 kW at 500 V AC 50/60 Hz (AC-3), 7.5 kW at 660...690 V AC 50/60 Hz (AC-3) |
mounting support | plate, DIN rail |
net weight | 0.3 kg |
non-overlap time | 1.5 ms on energisation guaranteed between NC and NO contact, 1.5 ms on de-energisation guaranteed between NC and NO contact |
operating altitude | 3000 m without derating |
operating time | 12...22 ms on closing, 4...19 ms on opening |
overvoltage category | III |
permissible ambient air temperature around the device | -20-70 °C at Uc |
pole contact composition | 3 NO |
Poles Description | 3P |
pollution degree | 3 |
power dissipation per pole | 0.36 W AC-3, 1.6 W AC-1 |
product certifications | EAC, CE |
product or component type | contactor |
protective treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
range | EasyPact |
rated breaking capacity | 96 A at 440 V for power circuit conforming to IEC 60947 |
standards | IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1 |
tightening torque | power circuit: 1.2 N.m, control circuit: 1.2 N.m, power circuit: 1.4 N.m, control circuit: 1.4 N.m |
utilisation category | AC-1, AC-3 |
width | 45 mm |
[Icw] rated short-time withstand current | 105 A 40 °C - 10 s for power circuit, 61 A 40 °C - 60 s for power circuit, 30 A 40 °C - 600 s for power circuit |