Easypact CVS - CVS630F circuit breaker - 3P/3d

LV563406
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCCB
Pincode Group default
Part Number LV563406
[ics] Rated Service Breaking Capacity 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
breaking capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code F
Connection Pitch 45 mm
Contact Position Indicator yes
Downside Connection front
Earth-leakage Protection without
Protected Poles Description 3D
Trip Unit Name TM-D
trip unit rating 600-600 A at 50 °C
trip unit technology thermal-magnetic
Upside Connection front
utilisation category category A
ambient air temperature for storage -50-85 °C
compatibility code CVS630
control type toggle
depth 110 mm
device application distribution
device short name CVS630F
Electrical Durability 4000 cycles 415 V In conforming to IEC 60947-2
height 255 mm
mechanical durability 15000 cycles
mounting mode fixed
mounting support backplate
network frequency 50/60 Hz
network type AC
Poles Description 3P
product certifications IEC, GOST
product or component type circuit breaker
Protection Type overload protection (thermal), short-circuit protection (magnetic)
range EasyPact
range of product EasyPact CVS400...630
width 140 mm
Long time delay adjustment type fixed
Instantaneous pick-up adjustment type Ii adjustable
Short-time delay adjustment type fixed
Instantaneous pick-up adjustment range 4...8 x In
Long time pick-up adjustment range 0.7...1 x In
Long time pick-up adjustment type Ir adjustable
ambient air temperature for operation -25-70 °C
standards IEC 60947-2, EN 60947-2
Electrical Shock Protection Class class II

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easypact CVS - CVS630F circuit breaker - 3P/3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.