Easypact CVS - CVS400F ETS 2.3 circuit breaker - 400 A - 3P/3d
SKU :
LV540505
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,876.16
AEDÂ 1,238.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
Easypact CVS - CVS400F ETS 2.3 circuit breaker - 400 A - 3P/3d
AEDÂ 1,876.16
AEDÂ 1,238.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | LV540505 |
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | F |
| Connection Pitch | 45 mm |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Earth-leakage Protection | without |
| [tr] long-time delay adjustment range | 5.5-5.5 s at 7.2 x Ir, 8-8 s at 6 x Ir, 200-200 s at 1.5 x Ir |
| Protected Poles Description | 3D |
| Trip Unit Name | ETS 2.3 |
| trip unit rating | 400-400 A at 40 °C |
| trip unit technology | electronic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | CVS400 |
| connections - terminals | screw connection |
| control type | toggle |
| Depth | 110 mm |
| device application | distribution |
| device short name | CVS400F |
| Electrical Durability | 6000 cycles 415 V In conforming to IEC 60947-2 |
| Height | 255 mm |
| IP degree of protection | IP40 |
| mechanical durability | 15000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 4.7 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | IEC, GOST |
| product or component type | circuit breaker |
| Protection Type | instantaneous short-circuit protection, overload protection (long time), short time short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact CVS400...630 |
| width | 140 mm |
| Thermal memory | yes |
| Trip unit protection functions | LSoI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Short-time delay adjustment type | fixed |
| Instantaneous pick-up adjustment range | 11 x In |
| Long time pick-up adjustment range | 160…400 A |
| Long time pick-up adjustment type Ir | adjustable 9 settings |
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
| Short-time pick-up adjustment type Isd | adjustable 9 settings |
| ambient air temperature for operation | -25-70 °C |
| standards | EN 60947-2, IEC 60947-2 |
| Electrical Shock Protection Class | class II |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | LV540505 |
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | F |
| Connection Pitch | 45 mm |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Earth-leakage Protection | without |
| [tr] long-time delay adjustment range | 5.5-5.5 s at 7.2 x Ir, 8-8 s at 6 x Ir, 200-200 s at 1.5 x Ir |
| Protected Poles Description | 3D |
| Trip Unit Name | ETS 2.3 |
| trip unit rating | 400-400 A at 40 °C |
| trip unit technology | electronic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | CVS400 |
| connections - terminals | screw connection |
| control type | toggle |
| Depth | 110 mm |
| device application | distribution |
| device short name | CVS400F |
| Electrical Durability | 6000 cycles 415 V In conforming to IEC 60947-2 |
| Height | 255 mm |
| IP degree of protection | IP40 |
| mechanical durability | 15000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 4.7 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | IEC, GOST |
| product or component type | circuit breaker |
| Protection Type | instantaneous short-circuit protection, overload protection (long time), short time short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact CVS400...630 |
| width | 140 mm |
| Thermal memory | yes |
| Trip unit protection functions | LSoI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Short-time delay adjustment type | fixed |
| Instantaneous pick-up adjustment range | 11 x In |
| Long time pick-up adjustment range | 160…400 A |
| Long time pick-up adjustment type Ir | adjustable 9 settings |
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
| Short-time pick-up adjustment type Isd | adjustable 9 settings |
| ambient air temperature for operation | -25-70 °C |
| standards | EN 60947-2, IEC 60947-2 |
| Electrical Shock Protection Class | class II |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













