calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Microprocessor-based control and large backlit LCD screen
- 2. Eco button for energy saving
- 3. Button lockout function controls unauthorized operation
- 4. Non-volatile memory retains user settings during power loss
- 5. Low temperature protection
- 6. Alert function facilitates temperature sensor maintenance
- 7. Optional occupancy/key card input for energy optimisation for selected models
- 8. Easy to operate and install
Easylogic thermostat, 2 Pipe 3 Speed on/off , standalone, 240 Vac
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | DBPRD |
|---|---|
| Range | EASYLOGIC |
| Product or component type | THERMOSTAT |
| Device application | TEMPERATURE CONTROL |
| Product specific application | 2-PIPE SYSTEM |
| Colour | WHITE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.3 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 208 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 91 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 41.02010592376231 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 41 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.556730941921224 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00919010899016136 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 44.60868192998745 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 45 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.6732937507800836 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 3d7db07f-edce-4d02-ba4e-3172ddab4b2c |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | DBPRD |
|---|---|
| Range | EASYLOGIC |
| Product or component type | THERMOSTAT |
| Device application | TEMPERATURE CONTROL |
| Product specific application | 2-PIPE SYSTEM |
| Colour | WHITE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.3 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 208 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 91 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 41.02010592376231 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 41 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.556730941921224 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00919010899016136 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 44.60868192998745 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 45 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.6732937507800836 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 3d7db07f-edce-4d02-ba4e-3172ddab4b2c |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |