EasyLogic PM2120, Power & Energy meter, up to the 15th harmonic, LED display, RS485, class 1
SKU :
METSEPM2120

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 965.88
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
EasyLogic PM2120, Power & Energy meter, up to the 15th harmonic, LED display, RS485, class 1
AEDÂ 965.88
- Specifications
- Documents
- Reviews
Overview
Activity | DPLVP |
---|---|
Part Number | METSEPM2120 |
Type of measurement | apparent power min/max, total, active and reactive power min/max, total, current min/max, avg, voltage min/max, avg, frequency min/max, avg, total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, power factor min/max, avg, apparent energy total, active and reactive energy total |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24, class 5 harmonic distorsion (I THD & U THD) |
Communication port support | screw terminal block: RS485 |
Power quality analysis | total harmonic distortion, up to the 15th harmonic |
Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
Sampling rate | 64 samples/cycle |
Maximum power consumption in W | 3.3 W (power lines (AC)), 2 W at 277 V (power lines (DC)) |
Frequency measurement range | 45-65 Hz |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Messages display capacity | 3 fields of 4 characters |
Refresh time | configurable from 1 to 60 min |
Data recording | time stamping, min/max for 8 parameters |
Display colour | red |
Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
Measurement category | category III 480-480 V, category II 480-600 V |
Display digits | 12 digit(s) - 14.2 mm in height |
Metering type | current I, I1, I2, I3, peak demand power PM, QM, SM, active, reactive, apparent energy (signed, four quadrant), peak demand currents, active power P, P1, P2, P3, calculated neutral current, voltage U, U21, U32, U13, V, V1, V2, V3, unbalance current, reactive power Q, Q1, Q2, Q3, demand power P, Q, S, apparent power S, S1, S2, S3 |
Maximum power consumption in VA | 6 VA at 277 V AC |
Number of inputs | 0 |
Cybersecurity | enable/disable communication ports |
Communication service | remote monitoring |
ambient air temperature for operation | -10-60 °C |
device application | sub billing, power monitoring |
Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
ambient air temperature for storage | -25-70 °C |
Depth | 76.09 mm total: , 61.64 mm embedded: |
width | 96 mm |
Display Type | 7 segments LED |
control type | 3 x button |
compatibility code | PM2120 |
device short name | PM2120 |
Range | EasyLogic |
Material | polycarbonate |
connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | DPLVP |
---|---|
Part Number | METSEPM2120 |
Type of measurement | apparent power min/max, total, active and reactive power min/max, total, current min/max, avg, voltage min/max, avg, frequency min/max, avg, total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, power factor min/max, avg, apparent energy total, active and reactive energy total |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24, class 5 harmonic distorsion (I THD & U THD) |
Communication port support | screw terminal block: RS485 |
Power quality analysis | total harmonic distortion, up to the 15th harmonic |
Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
Sampling rate | 64 samples/cycle |
Maximum power consumption in W | 3.3 W (power lines (AC)), 2 W at 277 V (power lines (DC)) |
Frequency measurement range | 45-65 Hz |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Messages display capacity | 3 fields of 4 characters |
Refresh time | configurable from 1 to 60 min |
Data recording | time stamping, min/max for 8 parameters |
Display colour | red |
Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
Measurement category | category III 480-480 V, category II 480-600 V |
Display digits | 12 digit(s) - 14.2 mm in height |
Metering type | current I, I1, I2, I3, peak demand power PM, QM, SM, active, reactive, apparent energy (signed, four quadrant), peak demand currents, active power P, P1, P2, P3, calculated neutral current, voltage U, U21, U32, U13, V, V1, V2, V3, unbalance current, reactive power Q, Q1, Q2, Q3, demand power P, Q, S, apparent power S, S1, S2, S3 |
Maximum power consumption in VA | 6 VA at 277 V AC |
Number of inputs | 0 |
Cybersecurity | enable/disable communication ports |
Communication service | remote monitoring |
ambient air temperature for operation | -10-60 °C |
device application | sub billing, power monitoring |
Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
ambient air temperature for storage | -25-70 °C |
Depth | 76.09 mm total: , 61.64 mm embedded: |
width | 96 mm |
Display Type | 7 segments LED |
control type | 3 x button |
compatibility code | PM2120 |
device short name | PM2120 |
Range | EasyLogic |
Material | polycarbonate |
connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account