
calcActive())">
EASYLOGIC PM1120H P&E THD RS485 CL 1.0
METSEPM1120HCL10RS
AEDÂ 437.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM1120HCL10RS
EASYLOGIC PM1120H P&E THD RS485 CL 1.0
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EASYLOGIC PM1120H P&E THD RS485 CL 1.0
AEDÂ 437.03
Product Details
Activity | DPLVP |
---|---|
Part Number | METSEPM1120HCL10RS |
Type of measurement | current, voltage, frequency, power factor, phase angle, RPM, peak demand power, harmonic distorsion (I THD & U THD), active power, active energy |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24 |
Communication port support | screw connector: RS485 |
Power quality analysis | total harmonic distortion |
Measurement voltage | 46-277 V AC 50...60 Hz between phase and neutral, 80-480 V AC 50...60 Hz between phases, 277-999000 V AC 50...60 Hz with external VT |
Sampling rate | 32 samples/cycle |
Maximum power consumption in W | 2 W at 240 V |
Frequency measurement range | 45-65 Hz |
Counter functions | ON-load hour counting, power interruption, ON hour counting |
Communication of data | all counters, instantaneous and demand values, reading of measurements, last cleared log, revolution speed |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Messages display capacity | 3 fields of 4 characters |
Refresh time | 1 s |
Data recording | energy consumption logs |
Display colour | red |
Analogue input type | voltage (impedance 5 MOhm)4 x , current 0.005...10 A (impedance 0.3 MOhm)6 x |
Measurement category | category III 480-480 V |
Display digits | 12 digit(s) - 14.2 mm in height |
Metering type | reactive power Q, Q1, Q2, Q3, rotation speed, voltage U21, U32, U13, V1, V2, V3, power factor and displacement PF (signed, four quadrant), unbalance current, frequency, demand power P, Q, S, apparent power S, S1, S2, S3, phase currents, active power P, P1, P2, P3, active, reactive, apparent energy (signed, two quadrant), phase current I1, I2, I3 RMS, average current Iavg, average voltage Vavg, calculated neutral current, unbalance voltage |
Maximum power consumption in VA | 4 VA at 240 V between phase and neutral |
Installation category | III |
standards | IEC 61010-1:ed. 3, UL 61010-1:ed. 3 |
ambient air temperature for operation | -10-60 °C |
device application | energy monitoring |
Communication Port Protocol | Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
ambient air temperature for storage | -20-70 °C |
Type of Installation | indoor installation |
depth | 13 mm outside: , 49 mm panel: |
width | 96 mm |
Display Type | 8 segments LED |
device short name | PM1120H |
Targeted Country | all |
Wire Stripping Length | current circuit: 3.68 mm, voltage circuit: 7 mm, control circuit: 7 mm, 7 mm |
range | EasyLogic |
Material | polycarbonate |
connections - terminals | current circuit: screw clamp terminals (bottom) 2.08-3.31 mm² cable(s) , voltage circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) , control circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) , communication: screw clamp terminals (bottom) 0.33-3.31 mm² cable(s) |
tightening torque | current circuit: 0.9-1 N.m Philips No 2 screwdriver , voltage circuit: 0.9-1 N.m Philips No 2 screwdriver , control circuit: 0.9-1 N.m Philips No 2 screwdriver , communication: 0.5-0.6 N.m Philips no 1 screwdriver |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account