
calcActive())">
Easy9 switch disconnector - 3P - 80 A - 400 V
EZ9S16380
AEDÂ 85.77
AEDÂ 64.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9S16380
Easy9 switch disconnector - 3P - 80 A - 400 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 switch disconnector - 3P - 80 A - 400 V
AEDÂ 85.77
AEDÂ 64.00
Product Details
Activity | HDCFD |
---|---|
Part Number | EZ9S16380 |
[icm] Rated Short-circuit Making Capacity | 1.2 kA |
[Icw] rated short-time withstand current | 0.96 kA during 1 s |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 6 |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
ambient air temperature for storage | -5-70 °C |
colour | grey |
connections - terminals | tunnel type terminal (top or bottom) 1-50 mm² rigid, tunnel type terminal (top or bottom) 1-35 mm² flexible |
control type | toggle |
depth | 66.5 mm |
device short name | Easy9 switch |
Electrical Durability | 1500 cycles |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial, residential |
mechanical durability | 8500 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
Poles Description | 3P |
product certifications | CE |
product or component type | switch |
range | Easy9 |
range of product | Easy9 |
Switch Application | distribution |
width | 54 mm |
ambient air temperature for operation | -5-55 °C |
standards | IEC 60947-3 |
[Ie] rated operational current | 80 A at 400 V 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account