Easy9 switch disconnector - 3P - 125 A - 400 V

EZ9S16392
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Easy9 is a modular and reliable switch disconnector. This switch disconnector is used for control (opening and closing of circuits under load). This product is also used for disconnection of on-load electrical circuits already protected against overload and short-circuits. It has a position contact indication suitable for industrial isolation according to IEC 60947-3 standard. It is a 3P switch disconnector with 125A rated current. Electrical endurance goes up to 1000 cycles, and mechanical endurance goes up to 7000 cycles. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. It has a Uimp rated impulse withstand voltage of 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm. The dimensions are (W) 54mm x (H) 81mm x (D) 66.5mm. The color is light grey (RAL7035). According to IEC 60529 standard, the degree of protection is IP20 or IP40 in modular enclosure. The pollution degree is NA. The operating temperature is -5°C to 55°C. The storage temperature is -5°C to 70 °C. This product complies with IEC 60947-3 standard.



Product Details

Activity HDCFD
Pincode Group default
Part Number EZ9S16392
[icm] Rated Short-circuit Making Capacity 1.875 kA
[icw] Rated Short-time Withstand Current 1.5 kA during 1 s
[Icw] rated short-time withstand current 1.5 kA during 1 s
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 6
Contact Position Indicator yes
suitability for isolation yes
Tropicalisation 2
utilisation category AC-22A
Weight 274.0 g
Package1 Length*Width*Height 8.5 cm x 5.4 cm x 7.8 cm
Country of Manufacturing India
[Ie] rated operational current 125 A at 400 V 50/60 Hz
[ue] Rated Operational Voltage 400 V AC 50/60 Hz
ambient air temperature for operation -5-55 °C
ambient air temperature for storage -5-70 °C
colour grey
connections - terminals tunnel type terminal (top or bottom) 1-50 mm² rigid, tunnel type terminal (top or bottom) 1-35 mm² flexible
control type toggle
depth 66.5 mm
device short name Easy9 switch
Electrical Durability 1000 cycles
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling ON/OFF indication
Market Segment residential, small commercial
mechanical durability 7000 cycles
mounting mode clip-on
mounting support DIN rail
Poles Description 3P
product certifications CE
product or component type switch
range Easy9
range of product Easy9
standards IEC 60947-3
Switch Application distribution
Tightening Torque 3.5 N.m
width 54 mm
ambient air temperature for operation -5-55 °C
standards IEC 60947-3
[Ie] rated operational current 125 A at 400 V 50/60 Hz
local signalling ON/OFF indication
[Ui] rated insulation voltage 500 V AC 50/60 Hz
tightening torque 3.5 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy9 switch disconnector - 3P - 125 A - 400 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Easy9 miniature circuit breaker- 3P - 63 A - C curve - 6000 A - 400 V
EZ9F56363

In stock

Easy9 miniature circuit breaker- 2P - 20 A - C curve - 6000 A - 230 V
EZ9F56220

In stock

Easy9 Residual Current Circuit Breaker - 2P - 40A - 30 mA - AC type - 230 V
EZ9R36240

In stock