Easy9 RCBO 240V - 1P + N - 20A - C curve - 6000 A - 30 mA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy9 RCBO 240V - 1P + N - 20A - C curve - 6000 A - 30 mA
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | EZ9D56820 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
breaking capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earthing System | TN |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type A |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 30 mA |
Limitation Class | 3 |
Magnetic Tripping Limit | 3...5 x In |
Neutral Position | left |
overvoltage category | IV |
Residual Current Tripping Technology | voltage dependent functional earth |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
ambient air temperature for storage | -40-85 °C |
colour | grey (RAL 7035) |
connections - terminals | tunnel type terminal (top) 25-25 mm² rigid, tunnel type terminal (bottom) 16-16 mm² rigid, tunnel type terminal (bottom) 16-16 mm² flexible, cable (top) 2 cable(s) flexible |
control type | toggle |
depth | 72 mm |
device application | distribution |
device short name | Easy9 RCBO |
Electrical Durability | 4000 cycles 240 V AC 50 Hz |
height | 110 mm |
mechanical durability | 10000 cycles |
mounting support | DIN rail |
net weight | 180 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + Ns |
product certifications | CE |
product or component type | residual current breaker with overcurrent protection (RCBO) |
range | Easy9 |
range of product | Easy9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
ambient air temperature for operation | -15-60 °C |
standards | BS EN 61009-1 |
[Ui] rated insulation voltage | 500 V |
tightening torque | 2-2 N.m top or bottom |