Easy9 miniature circuit breaker- 2P - 10 A - C curve - 6000 A - 230 V

EZ9F56210
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 10A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 220VAC conforming to IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles. The Ue operational voltage is 220VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 66.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number EZ9F56210
[ics] Rated Service Breaking Capacity 6 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to IEC 60898-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60898-1
9 Mm Pitches 4
Breaking Capacity 10000 A Icn at 220 V AC 50/60 Hz conforming to IEC 60898-1, 6000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
breaking capacity 10000 A Icn at 220 V AC 50/60 Hz conforming to IEC 60898-1, 6000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection without
Magnetic Tripping Limit 5...10 x In
Number of Protected Poles 2
suitability for isolation yes conforming to IEC 60898-1
Targeted Country other
trip unit technology thermal-magnetic
Tropicalisation 2
Weight 205.0 g
Package1 Length*Width*Height 8.5 cm x 3.6 cm x 7.6 cm
Country of Manufacturing India
[in] Rated Current 10 A
[ue] Rated Operational Voltage 220 V AC 50/60 Hz, 400 V AC 50/60 Hz
ambient air temperature for operation -5-60 °C
ambient air temperature for storage -40-85 °C
colour grey (RAL 7035)
connections - terminals tunnel type terminal (top or bottom) 1-25 mm² rigid, tunnel type terminal (top or bottom) 1-16 mm² flexible
control type toggle
depth 66.5 mm
device application distribution
device short name Easy9 MCB
Electrical Durability 4000 cycles
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling without
Market Segment residential
mechanical durability 10000 cycles
mounting mode clip-on
mounting support DIN rail
network frequency 50/60 Hz
network type AC
Poles Description 2P
pollution degree 2
product certifications CE
product or component type miniature circuit-breaker
range Easy9
relative humidity 95-95 % at -5-60 °C
standards IEC 60898-1
Tightening Torque 2-2 N.m top or bottom
width 36 mm
ambient air temperature for operation -5-60 °C
standards IEC 60898-1
local signalling without
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60898-1
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy9 miniature circuit breaker- 2P - 10 A - C curve - 6000 A - 230 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Easy9 switch disconnector - 2P - 40 A - 400 V
EZ9S16240

In stock