
calcActive())">
Easy UPS On-Line SRVS Rackmount Battery Pack for 5/6/10kVA Extended Runtime Model, 240V
SRVS240RLBP-9A
AED 3,099.00
AED 3,099.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRVS240RLBP-9A
Easy UPS On-Line SRVS Rackmount Battery Pack for 5/6/10kVA Extended Runtime Model, 240V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | SP |
---|---|
Part Number | SRVS240RLBP-9A |
ambient air temperature for storage | -15-40 °C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 2160 VAh |
Battery Type | lead-acid battery |
Battery Voltage | 240 V |
colour | black |
depth | 61.5 cm |
device mounting | rack mount |
height | 13.3 cm |
Manufacturing Support | APC |
mounting mode | rack-mounted with kit |
net weight | 63 kg |
Number of Battery Blocks Per String | 20 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Rack Unit | 3U |
operating altitude | 0...3000 m |
product certifications | CE, UKCA, EAC, EN/IEC 62040-1 |
Provided Equipment | user manual, rack mounting brackets, battery cable |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Usb Compatible | No |
width | 43.8 cm |
ambient air temperature for operation | 0-40 °C |