
calcActive())">
Easy UPS On-Line SRVS Network Management Card, with direct SNMP connection
APVS9601
AEDÂ 543.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

APVS9601
Easy UPS On-Line SRVS Network Management Card, with direct SNMP connection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS On-Line SRVS Network Management Card, with direct SNMP connection
AEDÂ 543.00
Product Details
Activity | SPBPP |
---|---|
Part Number | APVS9601 |
ambient air temperature for storage | -15-45 °C |
Communication Port Protocol | TCP/IP, SNMP v1, SNMP v2, SNMP v3, UDP (User Datagram Protocol) |
depth | 2.3 cm |
height | 1.5 cm |
mounting mode | - |
net weight | 0.11 kg |
Physical Interface | 1 Ethernet port 10/100BASE-T, transmission rate: 10/100 Mbit/s, RJ45 |
product or component type | UPS network management cards |
Provided Equipment | CD with software, user manual |
range of product | Easy UPS 1Ph Management Accessory Cards & Management Software |
relative humidity | 0-95 % non-condensing |
width | 4.7 cm |
ambient air temperature for operation | 0-40 °C |
local signalling | LED (green) for port communication at 100 Mbps, LED (yellow) for port communication at 10 Mbps |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account