Easy UPS 1 Ph On-Line, 6kVA/6kW, Rackmount 4U, 230V, 1x Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, W/ rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy UPS 1 Ph On-Line, 6kVA/6kW, Rackmount 4U, 230V, 1x Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, W/ rail kit
Excl. Tax
Excl. Tax
Product Details
Activity | SPBPP |
---|---|
Pincode Group | default |
Part Number | SRVS6KRIRK |
Acoustic Level | 55 dBA |
Additional Information | Configurable for 220 : 230 or 240 nominal output voltage |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -15-60 °C |
Battery Charger Power | 235 W rated |
Battery Curve | D |
Battery Design Life | 2 year(s) |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 1124 VAh runtime |
Battery Recharge Time | 4 h |
Battery Type | lead-acid battery |
Battery Voltage | 192 V |
Bypass Type | internal bypass (automatic and manual) |
colour | black (RAL 7010) |
Control Panel | multifunction LCD status and control console |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0104 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0.0271 |
Curve Square Loss | 0.0285 |
Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
depth | 71.0 cm |
efficiency | 94 % (full load) |
Emergency Power Off | yes |
Free Slots | 1 |
Graph Display | 1 |
Harmonic Distortion | 1% |
heat dissipation | 1172 Btu/h |
height | 17.3 cm |
input voltage | 220 V, 240 V |
input voltage limits | 110...300 V half load, 176...300 V full load |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 6000 VA |
Maximum Configurable Power in w | 6000 W |
Mounting Location | front |
mounting mode | rack-mounted |
mounting position | horizontal |
Mounting Preference | lower |
net weight | 61 kg |
network frequency | 40...70 Hz auto sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Input Connectors | 1 hard wire 3-wire (1P + N + E) |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Rack Unit | 4U |
Number of Tare Power | 60 W |
operating altitude | 0...3000 m |
Output Connector Type | hard wire 3-wire (1P + N + E) 1 |
Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
output voltage | 220 V, 240 V |
product certifications | CE, UKCA |
Provided Equipment | 1 USB cable, 1 RS-232 configuration cable, 2 rack mounting brackets, 2 rack mounting support rails, 1 external battery pack, 1 battery cable, user manual |
Rated Power in Va | 6000 VA |
rated power in W | 6000 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 600 J |
Ups Design Life | 3 year(s) |
Ups Size | WS |
Ups Type | double conversion online |
Usb Compatible | Yes |
Wave Type | sine wave |
width | 43.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
ambient air temperature for operation | 0-40 °C |
standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |