calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Provides efficient vertical cable management for 42U racks, supporting a large number of cables
- 2. Includes an installation guide and mounting hardware, making the setup process straightforward
- 3. Made from robust materials to ensure long-lasting performance and reliability
- 4. Features smooth plastic fingers at 1U increments, allowing for organized cable entry and exit, reducing cable stress
Easy Rack Vertical Cable Manager 42U, for 800mm W racks
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE ORGANIZER |
| Colour | BLACK |
| Height | 1860 MM |
| Width | 95 MM |
| Depth | 94.5 MM |
| Net weight | 8 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13 CM |
| Package 1 Width | 197 CM |
| Package 1 Length | 12 CM |
| Package 1 Weight | 8 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 28 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 26.796706371412583 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 27 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6779119034295308 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5960508433927573 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 8519b6fb-f7a9-44f8-be44-5dee68362126 |
Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE ORGANIZER |
| Colour | BLACK |
| Height | 1860 MM |
| Width | 95 MM |
| Depth | 94.5 MM |
| Net weight | 8 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13 CM |
| Package 1 Width | 197 CM |
| Package 1 Length | 12 CM |
| Package 1 Weight | 8 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 28 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 26.796706371412583 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 27 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6779119034295308 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5960508433927573 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 8519b6fb-f7a9-44f8-be44-5dee68362126 |