Easy Modicon ABL2 Accessories

ABL2K02
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). This accessory for regulated switch mode power supply is a mounting plate for 35mm rail. It is a clip-on mounting plate for mounting power supplies on 35mm rail. It offers better performance with cost effective. It weighs 28grams. This accessory allows mounting of ABL2 power supplies on DIN rail. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This accessory is designed for all ABL2 power supply models. It is sold by 5 units. This clip-on accessory ensures a direct mounting on DIN rail. Better performance with cost effective. Smart design.



Product Details

Activity IDMST
Part Number ABL2K02
Country of Manufacturing China
accessory / separate part category mounting and fixing accessories
accessory / separate part destination power supply
Accessory / separate part type plate
compatibility code ABL2K
mounting mode clip-on
mounting support 35 mm symmetrical rail
net weight 0.028 kg
product compatibility ABL2REM24015K, ABL2REM24150K, ABL2REM24085K, ABL2REM24065K, ABL2REM24045K, ABL2REM24020K, ABL2REM24100K
product or component type mounting plate
Quantity per set set of 5
range of product Easy Modicon ABL2
product compatibility ABL2REM24015K, ABL2REM24150K, ABL2REM24085K, ABL2REM24065K, ABL2REM24045K, ABL2REM24020K, ABL2REM24100K

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Easy Modicon ABL2

check-small In stock

AED 543.54
AED 502.00
Easy Modicon ABL2

check-small In stock

AED 569.25
AED 526.00
Easy Modicon ABL2

check-small In stock

AED 337.88
AED 312.00
Easy Modicon ABL2

check-small In stock

AED 231.37
AED 214.00
Easy Modicon ABL2

check-small In stock

AED 301.15
AED 279.00
Easy Modicon ABL2

check-small In stock

AED 209.34
AED 194.00
Easy Modicon ABL2

check-small In stock

AED 473.76
AED 438.00