Easy Modicon ABL2

ABL2REM24045K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). It is a regulated switch mode 24V DC power supply, model 100W, with a 100V to 240V AC output voltage, and 108W nominal power. Its output current is 4.5A. It offers better performance with cost effective. Its cooling is based on natural convection. It has an automatic voltage switching. Its overload hiccup protection is 110-160%. It measures 129mm wide x 97mm high x 30mm deep. This power supply is fitted for repetitive machines. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This power supply has fixing holes for panel mounting or the 4-corner bracket mounting. Better performance with cost effective. Smart design.



Product Details

Activity IDMST
Pincode Group default
Part Number ABL2REM24045K
Weight 400.0 g
Package1 Length*Width*Height 13.8 cm x 10.4 cm x 3.6 cm
Country of Manufacturing China
ambient air temperature for operation -30-70 °C (with power derating of 2.5 % per °C)
ambient air temperature for storage -40-85 °C
anti-harmonic filter low frequency harmonic currents
compatibility code ABL2
connections - terminals for ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
cos phi 0.45-0.45
current consumption 1.1 A at 240 V
depth 30 mm
dielectric strength 2000 V between input and ground
efficiency 89%
electromagnetic compatibility immunity to electromagnetic interference conforming to EN 55022 class B
height 97 mm
holding time >= 10 ms at 115 V
input protection type integrated fuse (not interchangeable)
input voltage 100...240 V AC single phase
input voltage limits 85...264 V
inrush current 50 A at 100...240 V AC
IP degree of protection IP20 conforming to IEC 62368-1
line and load regulation +/- 1 %
marking CE
meantime between failure [MTBF] 600000 h at 25 °C
mounting support DIN rail with accessory
name of test electromagnetic hypersensitivity (EHS) conforming to EN 61000-6-2 level A
net weight 0.35 kg
network frequency 47...63 Hz
operating altitude 5000 m
operating position any position
output coupling series
output protection type against overload, protection technology: 1.1...1.5 x In, against short-circuits, protection technology: 1.1...1.5 x In, against overvoltage, protection technology: 28.8...33.6 V
output voltage 24 V DC
output voltage limits 20.4...27.6 V
overvoltage category class I conforming to IEC 62368-1
pollution degree 2
power dissipation in W 13.3 W
power supply output current 4.5 A
power supply type regulated switch mode
product certifications EAC, IC, RoHS, KC, RCM
product or component type power supply
range of product Easy Modicon ABL2
rated power in W 108 W
relative humidity 10-95 %
status LED 1 LED (green) output voltage
vibration resistance 4 gn (f= 10-500 Hz) conforming to EN/IEC 61131-2
width 129 mm
Main Input Voltage 100...240 V AC single phase
vibration resistance 4 gn (f= 10-500 Hz) conforming to EN/IEC 61131-2
output protection type against overload, protection technology: 1.1...1.5 x In, against short-circuits, protection technology: 1.1...1.5 x In, against overvoltage, protection technology: 28.8...33.6 V
status LED 1 LED (green) output voltage
electromagnetic compatibility immunity to electromagnetic interference conforming to EN 55022 class B
ambient air temperature for operation -30-70 °C (with power derating of 2.5 % per °C)
name of test electromagnetic hypersensitivity (EHS) conforming to EN 61000-6-2 level A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy Modicon ABL2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Easy Modicon ABL2
ABL2REM24065K

In stock

Easy Modicon ABL2
ABL2REM24020K

In stock

Easy Modicon ABL2
ABL2REM24015K

In stock