
Easy Modicon ABL2
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Easy Modicon ABL2
Excl. Tax
Excl. Tax
Description
This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). It is a regulated switch mode 24V DC power supply, model 50W, with a 100V to 240V AC output voltage, and 53W nominal power. Its output current is 2.2A. It offers better performance with cost effective. Its cooling is based on natural convection. It has an automatic voltage switching. Its overload hiccup protection is 110-160%. It measures 99mm wide x 82mm high x 30mm deep. This power supply is fitted for repetitive machines. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This power supply has fixing holes for panel mounting or the 4-corner bracket mounting. Better performance with cost effective. Smart design.
Product Details
Activity | IDMST |
---|---|
Part Number | ABL2REM24020K |
Weight | 261.0 g |
Package1 Length*Width*Height | 10.5 cm x 8.8 cm x 3.8 cm |
Country of Manufacturing | China |
ambient air temperature for operation | -30-70 °C (with power derating of 2.5 % per °C) |
ambient air temperature for storage | -40-85 °C |
anti-harmonic filter | low frequency harmonic currents |
compatibility code | ABL2 |
connections - terminals | for ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12 |
cos phi | 0.45-0.45 |
current consumption | 0.6 A at 240 V |
depth | 30 mm |
dielectric strength | 2000 V between input and ground |
efficiency | 87% |
electromagnetic compatibility | immunity to electromagnetic interference conforming to EN 55022 class B |
height | 82 mm |
holding time | >= 12 ms at 115 V |
input protection type | integrated fuse (not interchangeable) |
input voltage | 100...240 V AC single phase |
input voltage limits | 85...264 V |
inrush current | 45 A at 100...240 V AC |
IP degree of protection | IP20 conforming to IEC 62368-1 |
line and load regulation | +/- 1 % |
marking | CE |
meantime between failure [MTBF] | 600000 h at 25 °C |
mounting support | DIN rail with accessory, panel mounting with accessory |
name of test | electromagnetic hypersensitivity (EHS) conforming to EN 61000-6-2 level A |
net weight | 0.25 kg |
network frequency | 47...63 Hz |
operating altitude | 5000 m |
operating position | any position |
output coupling | series |
output protection type | against overload, protection technology: 1.1...1.5 x In, against short-circuits, protection technology: 1.1...1.5 x In, against overvoltage, protection technology: 28.8...33.6 V |
output voltage | 24 V DC |
output voltage limits | 20.4...27.6 V |
overvoltage category | class I conforming to IEC 62368-1 |
pollution degree | 2 |
power dissipation in W | 7.9 W |
power supply output current | 2.2 A |
power supply type | regulated switch mode |
product certifications | EAC, IC, RoHS, KC, RCM |
product or component type | power supply |
range of product | Easy Modicon ABL2 |
rated power in W | 53 W |
relative humidity | 10-95 % |
status LED | 1 LED (green) output voltage |
vibration resistance | 4 gn (f= 10-500 Hz) conforming to EN/IEC 61131-2 |
width | 99 mm |
Main Input Voltage | 100...240 V AC single phase |
vibration resistance | 4 gn (f= 10-500 Hz) conforming to EN/IEC 61131-2 |
output protection type | against overload, protection technology: 1.1...1.5 x In, against short-circuits, protection technology: 1.1...1.5 x In, against overvoltage, protection technology: 28.8...33.6 V |
status LED | 1 LED (green) output voltage |
electromagnetic compatibility | immunity to electromagnetic interference conforming to EN 55022 class B |
ambient air temperature for operation | -30-70 °C (with power derating of 2.5 % per °C) |
name of test | electromagnetic hypersensitivity (EHS) conforming to EN 61000-6-2 level A |