
calcActive())">
Easy Harmony XA2E, Selector switch, plastic, black, Ø22, 3 positions, spring return to center, 2 NO
XA2ED53
AEDÂ 32.21
AEDÂ 23.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2ED53
Easy Harmony XA2E, Selector switch, plastic, black, Ø22, 3 positions, spring return to center, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony XA2E, Selector switch, plastic, black, Ø22, 3 positions, spring return to center, 2 NO
AEDÂ 32.21
AEDÂ 23.00
Description
How to Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ED53 |
Weight | 69.0 g |
Package1 Length*Width*Height | 16.0 cm x 11.0 cm x 4.0 cm |
Country of Manufacturing | China |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600 |
[Ith] conventional free air thermal current | 10 A (screw-clamp terminals) |
[Ui] rated insulation voltage | 600 V conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
ambient air temperature for operation | -25-55 °C |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
compatibility code | XA2E |
connections - terminals | , clamping capacity: <= 2 x 1.5 mm², , clamping capacity: <= 1 x 2.5 mm², , clamping capacity: >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm |
contact operation | slow-break |
depth | 68.2 mm |
device short name | XA2 |
electrical durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
electrical reliability | λ < 10exp(-8) at 24 V |
fixing center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
fixing mode | fixing nut: 2-2.4 N.m |
height | 42 mm |
IK degree of protection | IK06 conforming to IEC 60529 |
IP degree of protection | IP65 conforming to IEC 60529 |
mechanical durability | 300000 cycles |
mounting diameter | 22 mm |
net weight | 0.054 kg |
operator position information | 3 positions |
operator profile | black standard handle |
overvoltage category | class I conforming to IEC 536 |
product certifications | CE, CCC |
product or component type | complete selector switch |
protective treatment | TC |
range of product | Easy Harmony XA2 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A fuse type gL conforming to IEC 60269-1 |
standards | GB 14048.1, IEC 60947-1, GB 14048.5, IEC 60947-5-1 |
tightening torque | 0.8-0.8 N.m |
type of operator | spring return |
vibration resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
width | 30 mm |
contacts type and composition | 2 NO |
vibration resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-55 °C |
standards | GB 14048.1, IEC 60947-1, GB 14048.5, IEC 60947-5-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account