Easy Harmony XA2E, Selector switch, plastic, black, Ø22, 3 positions, spring return to center, 2 NO

XA2ED53
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XA2ED53
Weight 69.0 g
Package1 Length*Width*Height 16.0 cm x 11.0 cm x 4.0 cm
Country of Manufacturing China
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
[Ith] conventional free air thermal current 10 A (screw-clamp terminals)
[Ui] rated insulation voltage 600 V conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
ambient air temperature for operation -25-55 °C
ambient air temperature for storage -40-70 °C
bezel material plastic
compatibility code XA2E
connections - terminals , clamping capacity: <= 2 x 1.5 mm², , clamping capacity: <= 1 x 2.5 mm², , clamping capacity: >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm
contact operation slow-break
depth 68.2 mm
device short name XA2
electrical durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
electrical reliability λ < 10exp(-8) at 24 V
fixing center >= 30 x 40 mm (panel) - thickness: 1-5 mm
fixing mode fixing nut: 2-2.4 N.m
height 42 mm
IK degree of protection IK06 conforming to IEC 60529
IP degree of protection IP65 conforming to IEC 60529
mechanical durability 300000 cycles
mounting diameter 22 mm
net weight 0.054 kg
operator position information 3 positions
operator profile black standard handle
overvoltage category class I conforming to IEC 536
product certifications CE, CCC
product or component type complete selector switch
protective treatment TC
range of product Easy Harmony XA2
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A fuse type gL conforming to IEC 60269-1
standards GB 14048.1, IEC 60947-1, GB 14048.5, IEC 60947-5-1
tightening torque 0.8-0.8 N.m
type of operator spring return
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
width 30 mm
contacts type and composition 2 NO
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-55 °C
standards GB 14048.1, IEC 60947-1, GB 14048.5, IEC 60947-5-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
Electrical Durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XA2E, Selector switch, plastic, black, Ø22, 3 positions, spring return to center, 2 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

SS,2 POSITION,1NO+1NC(SHORT)
XA2ED25

In stock

SS,2 POSITION,1NO(LONG)
XA2EJ21

In stock

Single contact block for head Ø22, 1 NO
ZA2EE101

In stock

tightening tool for fixing nut
ZB5AZ905

In stock