
calcActive())">
Double pole switch with neon, 20AX, 250V
ESM32D20NA
AEDÂ 91.19
AEDÂ 70.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM32D20NA
Double pole switch with neon, 20AX, 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Double pole switch with neon, 20AX, 250V
AEDÂ 91.19
AEDÂ 70.00
Product Details
Rated current | 20 A at 250 V AC |
---|---|
Part Number | ESM32D20NA |
Activity | HDCWD |
Weight | 280.5 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
Actuator | rocker |
control type | rocker |
device application | control |
device mounting | surface, flush |
Pilot Light | neon indicator |
product or component type | switch |
range | S-Classic |
range of product | S-Classic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account