
calcActive())">
door mounting kit - for remote graphic terminal - variable speed drive - IP54
VW3A1102
AED 517.83
AED 359.00
AED 517.83
AED 517.83
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A1102
door mounting kit - for remote graphic terminal - variable speed drive - IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | IDVSD |
---|---|
Part Number | VW3A1102 |
accessory / separate part category | mounting and fixing accessory |
accessory / separate part destination | variable speed drive |
Accessory / separate part type | mounting kit |
IP degree of protection | IP54 |
net weight | 0.15 kg |
range of product | Altivar |
Kit composition | screws and bolts for mounting, mounting hardware |
Range Compatibility | Altivar 71, Altivar 71Q, Altivar 32, Altivar 61, Altivar 212, Altivar 61Q, Altivar Machine ATV320 |