![Domae MCB - miniature circuit-breaker - 3P - 25A - C Curve - 6000A main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/1/7/17082.jpg)
Domae MCB - miniature circuit-breaker - 3P - 25A - C Curve - 6000A
Excl. Tax
Excl. Tax
All Sellers
![Domae MCB - miniature circuit-breaker - 3P - 25A - C Curve - 6000A](https://eshop-ae.se.com/media/catalog/product/1/7/17082.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Domae MCB - miniature circuit-breaker - 3P - 25A - C Curve - 6000A
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | 17082 |
[ics] Rated Service Breaking Capacity | 6000 kA 100 % x Icn conforming to EN/IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 6 |
breaking capacity | Icn 6000 A |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 18 mm between phases |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Number of Protected Poles | 3 |
overvoltage category | III |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | DOMAE_MCCB |
connections - terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
control type | toggle |
depth | 78.5 mm |
device application | distribution |
device short name | Domae MCB |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.285 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
product or component type | miniature circuit-breaker |
range | Domae |
relative humidity | 95-95 % at 55-55 °C |
width | 54 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-60 °C |
local signalling | fault trip |
[Ui] rated insulation voltage | 500 V |
tightening torque | 2-2 N.m top or bottom |