Domae MCB - miniature circuit-breaker - 2P - 10A - C Curve - 6000A

17059
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number 17059
[ics] Rated Service Breaking Capacity 6000 kA 100 % x Icn conforming to EN/IEC 60898-1
9 Mm Pitches 4
breaking capacity Icn 6000 A
Comb Busbar and Distribution Block Compatibility YES
Connection Pitch 18 mm between phase and neutral
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection without
Magnetic Tripping Limit 5...10 x In
Neutral Position left
Number of Protected Poles 2
Targeted Country Argentina, Morocco, SE INT, Algeria, KSA, Egypt, Gulf
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
ambient air temperature for storage -40-70 °C
colour white
compatibility code DOMAE_MCB
connections - terminals tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible
control type toggle
depth 78.5 mm
device application distribution
device short name Domae MCB
height 81 mm
IP degree of protection IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 0.19 kg
network frequency 50/60 Hz
network type AC
Poles Description 2P
product or component type miniature circuit-breaker
range Domae
relative humidity 95-95 % at 55-55 °C
width 36 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -25-60 °C
standards IEC 60068-1, IEC 60529, IEC 60898-1
local signalling fault trip
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Domae MCB - miniature circuit-breaker - 2P - 10A - C Curve - 6000A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.