
calcActive())">
discrete output module X80 - 16 outputs - relay - 24 V DC or 24...240 V AC
BMXDRA1605
AEDÂ 2,728.71
AEDÂ 2,625.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXDRA1605
discrete output module X80 - 16 outputs - relay - 24 V DC or 24...240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete output module X80 - 16 outputs - relay - 24 V DC or 24...240 V AC
AEDÂ 2,728.71
AEDÂ 2,625.00
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXDRA1605 |
[Ith] conventional free air thermal current | 2:00 AM |
ambient air temperature for storage | -40-85 °C |
dielectric strength | 2000 V AC at 50/60 Hz 1 min |
IP degree of protection | IP20 |
minimum switching current | 1 mA 5 V DC |
net weight | 0.15 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
power dissipation in W | 3 W |
product or component type | discrete output module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
MTBF reliability | 2100000 H |
Typical current consumption | 100 mA at 3.3 V DC, 95 mA at 24 V DC |
Discrete output type | relay |
Discrete output number | 16 conforming to EN/IEC 61131-2 |
Discrete output voltage | 24...48 V 19...60 V DC, 24...240 V 19…264 V AC |
Output overvoltage protection | use discharge diode on each output DC, use RC circuit on each output AC, use ZNO surge limiter on each output AC |
Output short-circuit protection | use 1 fast blow fuse per channel or group of channel |
Output overload protection | use 1 fast blow fuse per channel or group of channel |
Response time on output | < 8 ms activation, < 10 ms deactivation |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
insulation resistance | > 10 MOhm 500 V DC |
Electrical Durability | AC-15: 100000 cycles at 240 VA 200 V (load factor 0.7 ), AC-15: 100000 cycles at 120 VA 200 V (load factor 0.35 ), AC-12: 100000 cycles at 200 VA 100 V, AC-12: 100000 cycles at 80 VA 48 V, AC-12: 100000 cycles at 50 VA 24 V, AC-15: 100000 cycles at 120 VA 100 V, AC-15: 100000 cycles at 120 VA 24 V, AC-15: 100000 cycles at 120 VA 48 V, DC-12: 100000 cycles at 24 W 24 V, DC-13: 100000 cycles at 10 W 24 V, DC-13: 100000 cycles at 10 W 48 V, AC-15: 300000 cycles at 72 VA 200 V (load factor 0.7 ), AC-15: 300000 cycles at 36 VA 200 V (load factor 0.35 ), AC-12: 300000 cycles at 200 VA 200 V, AC-12: 300000 cycles at 80 VA 100 V, AC-12: 300000 cycles at 50 VA 48 V, AC-15: 300000 cycles at 36 VA 100 V, AC-15: 300000 cycles at 72 VA 100 V, AC-15: 300000 cycles at 36 VA 48 V, AC-15: 300000 cycles at 72 VA 48 V, AC-15: 300000 cycles at 36 VA 24 V, AC-15: 300000 cycles at 72 VA 24 V, DC-13: 300000 cycles at 3 W 24 V, DC-13: 300000 cycles at 3 W 48 V, DC-13: 7000 cycles at 24 W 24 V, DC-13: 7000 cycles at 24 W 48 V, DC-12: 50000 cycles at 24 W 48 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account