discrete input module X80 - 16 inputs - 24V DC current sink (logic positive) - severe
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
discrete input module X80 - 16 inputs - 24V DC current sink (logic positive) - severe
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXDDI1602H |
ambient air temperature for storage | -40-85 °C |
dielectric strength | 1500 V AC at 50/60 Hz 1 minute, primary/secondary |
IP degree of protection | IP20 |
net weight | 0.115 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
power dissipation in W | 2.5 W |
product or component type | discrete input module |
protective treatment | conformal coating |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Discrete input current | 3.5 mA |
Current state 1 guaranteed | >= 2 mA |
Discrete input voltage | 24 V DC, discrete input logic: positive |
Current state 0 guaranteed | <= 1.5 mA |
Discrete input number | 16 |
Voltage range | 19...30 V 60 °C, 21.1...26.4 V 70 °C |
Input type | current sink (logic positive) |
Paralleling of inputs | yes |
DC typical filtering time | 4 ms |
MTBF reliability | 775000 H |
Voltage detection threshold | < 14 V DC sensor fault, > 18 V DC sensor OK |
Input compatibility | with 2-wire/3-wire proximity sensors conforming to IEC 60947-5-2, with 2-wire/3-wire proximity sensors conforming to IEC 61131-2 type 3 |
Typical current consumption | 76 mA at 3.3 V DC |
Discrete input type | isolated |
DC maximum filtering time | 7 ms |
vibration resistance | 3 gn |
status LED | 1 LED (green) module operating (RUN), 1 LED per channel (green) channel diagnostic, 1 LED (red) module error (ERR), 1 LED (red) module I/O |
ambient air temperature for operation | -25-70 °C |
environmental characteristic | gas resistant class Gx, gas resistant class 3C4, dust resistant class 3S4, sand resistant class 3S4, salt resistant level 2, mold growth resistant class 3B2, fungal spore resistant class 3B2 |
insulation resistance | > 10 MOhm 500 V DC |
Input Impedance | 6800 Ohm |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |